Highlights

  • Emulate a wide range of channel loss from approximately 4 to 26 dB with Inter Symbol Interference (ISI) traces for accurate and repeatable receiver characterization
  • Six traces with 1.85 mm connectors suitable for symbol rates up to 64 GBd (M8067A-001 and -002, each with three trace pairs per board)
  • Six traces with 1.0 mm connectors suitable for symbol rates up to 120 GBd (M8067A-003, -004, and -005, each with two trace pairs per board)
  • Small size, mechanical brackets for vertical and horizontal placement on test bench help to minimize electromagnetic susceptibility
  • Individual s-parameters download simplifies accurate embedding in test environment

Emulate channel loss for accurate and repeatable receiver characterization up to 64 GBd and 120 GBd.

The M8067A ISI channel boards can be used to emulate a wide range of channel loss for characterizing high-speed digital receivers that are used in server and datacenter network interfaces. The ISI channel boards are designed to be used to emulate channel loss for symbol rates up to 64 GBd and 120 GBd. A choice of twelve PC board traces with different lengths can be inserted into the signal path.

Target applications

  • Emulate channel loss for receiver tolerance testing for:
    • PCI Express 6.0 and 7.0 (64 and 128 GT/s)
    • OIF CEI-112G and - 224G electrical interfaces
    • IEEE 802.3ck and 802.3dj Ethernet backplanes, cable and chip-to-chip, chip-to-module interfaces

Key Specifications

Line Coding
n/a
Line Coding
n/a
View More
Line Coding:
n/a
Supported Data Rates:
120 GBd
Type:
ISI Channel Boards
M8067A Images

Interested in a M8067A?

Want help or have questions?