Highlights

  • simulate up to three individual targets with respective front ends
  • variable distance simulation from 4 m to 300 m, complimented with two customer-defined fixed ranges
  • low spurious emissions, -50 dBc (typical)
  • low phase noise, -101 dBc/Hz @ 10 kHz (typical)
  • simulate and measure simultaneously
  • front-end configuration available with mono-static or bi-static antenna configuration
  • alignment laser included with each front end

The E8718A Radar Target Simulator (RTS) design extends the base capabilities of the previous generation E8708A and has improved the usability for customers in different stages of the design lifecycle. Given where the test requirements are headed for the future of automotive radar, the E8718A addresses more challenges, including the subject of interference test and multi-target, multi-angle testing.

To add flexibility in physically positioning the radar target simulator and improved signal performance, a newly designed remote radio head or remote front end is now available with the E8718A RTS. The remote head leads also allow for simultaneous measurements while simulating targets, removing the need to switch between either in the previous models.

Learn more about Automotive Radar Signal Analysis and Generation System

Key Specifications

Bandwidth
4 GHz
Frequency Range
76-81 GHz
Targets Simulated
3
Test Types
Radar Target Simulation
Type
Radar Target Simulator - Three Targets
Bandwidth
Frequency Range
Targets Simulated
Test Types
Type
4 GHz
76-81 GHz
3
Radar Target Simulation
Radar Target Simulator - Three Targets
View More
Bandwidth:
4 GHz
Frequency Range:
76-81 GHz
Targets Simulated:
3
Test Types:
Radar Target Simulation
Type:
Radar Target Simulator - Three Targets
E8718A Radar Target Simulator - 76-81 GHz

Interested in a E8718A?

Want help or have questions?