E8257D, Industry-leading output power, level accuracy, and phase noise, with frequency coverage from 100 kHz to 67 GHz for testing advanced RF and microwave radar.

Already own a performance signal generator?

Trade in your current signal generator or a competitor's model and get a credit of up to 35% toward a new E8257D or E8267D signal generator.

Highlights

E8257D PSG Analog Signal Generator

The Keysight E8257D is a fully-synthesized signal generator with high output power, low phase noise, and modulation capability. Specifications apply over a 0 to 55 °C range, unless otherwise stated, and apply after a 45 minute warm-up time. Supplemental characteristics, denoted as typical, nominal, or measured, provide additional (non-warranted) information at 25 °C, which may be useful in the application of the product.

  • Take on your toughest test requirements with metrology-grade frequency and level accuracy, excellent distortion, and spurious characteristics
  • Measure across a wide frequency range: 13, 20, 31.8, 40, 50, and 67 GHz models available (1.1 THz with frequency extender)
  • Test high-power devices and overcome test system losses with options capable of generating up to 1 W (+30 dBm) of output power
  • Get extremely low phase noise: –91 dBc/Hz at 100 Hz offset and –126 dBc/Hz at 10 kHz offset (10 GHz), to address Doppler radar, ADC and receiver-blocking tests
  • Characterize devices and circuits by adding AM, FM, PM and pulse modulation to your signal
KeysightCare Logo

Get Started With the E8257D PSG Analog Signal Generator

Extend the Capabilities of Your Product

Want help or have questions?

France