Already own a signal source analyzer?

Trade in your current signal source analyzer or a competitor's model and get a credit of up to 26% toward a new E5057A.

Highlights

The Next Generation of Signal Source Analysis in One-Box

The E5057A SSA-X signal source analyzer provides precise and accurate measurements in one box. Comprehensive and versatile, this solution evaluates the phase noise and other relevant parameters for RF signals up to 44 GHz. Flexible measurement settings and a modern user interface improve measurement efficiency, while application support through software expands measurement coverage to meet new requirements.

  • Achieve accuracy and precision in both absolute and residual phase noise measurements with an ultra-low noise sensitivity and cross-correlation method.
  • Gain accurate and precise residual phase noise measurement up to 44 GHz with the built-in, clean internal signal source and advanced path delay compensation technology.
  • Measure the absolute phase noise of your devices under test (DUTs) higher than 54 GHz by configuring the external mixers and power dividers.
  • Evaluate your DUTs from additional and different aspects using the two-port vector network analysis (VNA) option.
  • Analyze voltage-controlled oscillators (VCOs) with more flexibility by using clean DC voltage (two channels) and tuning voltage outputs.
  • Improve the evaluation quality and efficiency using the modern multi-window display.
  • Solve your unique measurement requirements effectively and efficiently by using application software. The new S96302B precision jitter analysis is available for clock / serial / deserializer (SerDes) / phase-locked-loop (PLL) evaluations in high side driver (HSD) applications. The S96302B is compatible with the E5001A SSA-J software.

Key Specifications

Offset Frequency Range
1 MHz to > 1 GHz
Phase Noise Sensitivity
-171 dBc/Hz (RF=16 GHz @1 MHz offset, typ.)
Reference Source
Built-in
Transient/RF Transient Measurements
Frequency, RF Power, Phase
Measurement Functions
Phase noise
AM noise
Residual noise
Baseband noise
Frequency/Power/Phase transient
VCO characterization
Full span spectrum analysis
Vector network analysis
Clock jitter analysis
Offset Frequency Range
Phase Noise Sensitivity
Reference Source
Transient/RF Transient Measurements
Measurement Functions
1 MHz to > 1 GHz
-171 dBc/Hz (RF=16 GHz @1 MHz offset, typ.)
Built-in
Frequency, RF Power, Phase
Phase noise
AM noise
Residual noise
Baseband noise
Frequency/Power/Phase transient
VCO characterization
Full span spectrum analysis
Vector network analysis
Clock jitter analysis
View More
Form Factor:
Benchtop
Maximum Frequency:
44 GHz
Measurement Functions:
Phase noise
AM noise
Residual noise
Baseband noise
Frequency/Power/Phase transient
VCO characterization
Full span spectrum analysis
Vector network analysis
Clock jitter analysis
Offset Frequency Range:
1 MHz to > 1 GHz
Phase Noise Sensitivity:
-171 dBc/Hz (RF=16 GHz @1 MHz offset, typ.)
Reference Source:
Built-in
Transient/RF Transient Measurements:
Frequency, RF Power, Phase

Innovate at Speed with KeysightCare Curated Support Plans

As digital and RF test complexity increases, optimize project schedules and mitigate risks while ensuring the quality of your end-products with KeysightCare.

The instruments featured on this page include one year of KeysightCare Assured with the option to upgrade.

  • Maximize uptime and reduce delays caused by equipment downtime or malfunction with prioritized, contracted turn-around times for unlimited repairs.
  • Increase measurement predictability with prioritized turn-around times for your Keysight-certified calibration of choice.
  • Solve problems and optimize tests and measurements more quickly with our fastest, prioritized response times from experts who can help you resolve issues when they arise.
  • Reduce costs and minimize unplanned budget events with multi-year plans to lock in the lowest prices and no hidden or add-on costs.
KeysightCare Lab
E5057A Image

Interested in an E5057A?

Want help or have questions?