What are you looking for?
E36232A 200W Autoranging Power Supply, 60V, 10A
200W Autoranging Power Supply, 60V, 10A
Starting from
E36232A provides more useable power with autoranging architecture in a bench friendly design with full programmability; LAN, USB and optional GPIB interface.
Highlights
Output Rating- 200 W
- Output 1: 0 to 60 V, 0 to 10 A
Programming Accuracy ± (% of output + offset)
- Voltage: 0.03% + 8 mV
- Current: 0.1% + 3 mA
Ripple & Noise (20 Hz to 10 MHz)
- Normal Mode Voltage: <350 µVrms / 3.5 mV p-p
- Normal-mode current: <1 mA rms
Readback Accuracy ± (% of output + offset)
- Voltage: 0.03% + 8 mV
- Current: 0.1% + 3 mA
- Low Range Current, <50 mA: 0.25% + 80 uA
The E36200 series consists of two 200 W single output power supplies and two 400 W dual output power supplies. Autoranging technology provides the highest current available at all output voltage. Power devices with up to 40 A (E36233A) or voltage up to 120 V (E36234A) using auto-parallel or auto-series to internally connect the two outputs into a single output with twice the power. A single output supply can power devices requiring up to 200 W. A dual output supply provides two independent 200 W channels which can be combined into a single 400 W channel.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?