What are you looking for?
8767K Multiport Coaxial Switch, DC to 26.5 GHz, SP4T
Offers excellent repeatability, long life, and exceptional isolation in a compact, rugged package
Starting from
Highlights
- 5 million cycles typical
- 0.03 dB repeatability typical
- Unterminated
- Current interrupts and position indication capability
- Exceptional isolation
- Easy GPIB implementation for ATE applications
The Keysight 8767K single-pole, four-throw microwave switch utilizes the same proven technology as Keysight's 849X family of step attenuators. It offers rugged reliability, excellent repeatability (typically 0.03 dB), long operating life cycles and compactness. Switching time is less than 20 ms, including contact settling time. The switch includes self-interrupting contacts which minimize power consumption and simplify the driver circuit design. A wide range of solenoid voltage choices (24 volts standard or, optionally, 5 or 15 volts) is available to match the requirements of your product or system.
Interested in a 8767K?
Featured Resources for 8767K Multiport Coaxial Switch, DC to 26.5 GHz, SP4T
Want help or have questions?