Highlights

Type

  • Unterminated SPDT
  • Break-before-make

Superior RF Performance

  • Insertion loss: < 0.2 dB + 0.023 dB/GHz to 26.5 GHz, 0.75 dB + 0.023 dB/GHz to 40 GHz
  • Isolation: 110 dB - 2.25 dB/GHz

The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems and features excellent electrical and mechanical performance. The Keysight 8765D is equipped with SMA connectors and operates from dc to 26.5 GHz with 3.5mm connectors and 40 GHz with 2.4 mm connectors. Option 292 can be ordered with Keysight 8765D. It is available with voltage option covering any drive voltage between 4.5 volts and 32 volts dc. Where performance data are required, Option UK6 includes a printout of test results. This switch is designed from the ground up for maximum dependability and performance. It is designed to operate within its specifications for more than 10,000,000 cycles.

8765D Option 010 and 310 will be discontinued March 1, 2013, last day to order is May 31, 2013.

Learn more about Keysight Single-Pole Double-Throw Switches - SPDT

8765D Coaxial Switch, DC To 40 GHz

Interested in a 8765D?

Want help or have questions?