What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8764B 5-Port Coaxial Switch, DC To 18 GHz
Choose this high-performance switch with high isolation, low SWR, long life, and exceptional repeatability
Starting from
Highlights
- Frequency range DC to 18 GHz
- Unterminated multiport coaxial switch with five RF ports
- Insertion loss: < 0.20 dB to 2 GHz, < 0.5 dB to 18 GHz
- SWR (through line): < 1.1 to 2 GHz, < 1.2 to 12.4 GHz, < 1.3 to 18 GHz
- Isolation: > 90 dB to 18 GHz
- Long life > 1 million cycles
- High repeatability: < 0.03 dB typical
- Current interrupts and position indication capability
The Keysight 8764B offers excellent electrical and mechanical performance with broadband operation, high isolation, low SWR, long life, and exceptional repeatability.
Buy only the performance you need! Keysight offers a new line of latching coaxial switches that combine legendary reliability with the widest range of performance options available today. Learn more at: N1812UL Coaxial Switch
For more information about Keysight Switches, please visit Electromechanical, Microwave and RF Switch pages.
Interested in a 8764B?
Featured Resources
Want help or have questions?