What are you looking for?
10075A IC Clip Kit, 0.5 mm
Probe fine-pitch ICs with two dual-lead adapters and four 0.5-mm clips that can be mounted side by side
Starting from € 445
Probe fine-pitch ICs with two dual-lead adapters and four 0.5 mm clips that can be mounted side by side.
Highlights
- Smallest IC clips in the industry to date!
- Probe PQFP and SOIC SMT packages from .5 to .8 mm lead pitch
- Thin clip body allows many IC clips to be mounted side by side
These ultra-small IC clips are ideal for connecting to fine-pitch IC's as small as 0.5 mm. The clip body allows many clips to be mounted side by side. Each kit includes four 0.5 mm IC clips and two dual-lead adapters.
The dual-lead adapter makes connecting the IC clips to your probe easy. You simply install the tip of the Keysight 10070-family probe into the dual-lead adapter. The other end of the dual-lead adapter has two leads that fit the IC clips, or 0.635 mm diameter posts.
Extend the Capabilities of Your Product
Want help or have questions?