Options

M8040AHigh-Performance BERT, 64 GBaud Configuration for 5-Slot Chassis 
M8045A-G32Pattern Generator one Channel NRZ, Data Rate up to 32 GBaud (requires Remote Head, e.g. M8057B) 
M8045A-G64Pattern Generator one Channel NRZ, Data Rate up to 64 GBaud (requires Remote Head, e.g. M8057B) 
M8045A-0G2Second Channel, Hardware and License (requires Remote Head, e.g. M8057B) 
M8045A-0G3Advanced Jitter Sources for Receiver Characterization, Module-wide License 
M8045A-0G4De-emphasis, Module-wide License 
M8045A-0P3PAM-4 Encoding up to 32 GBaud, Module-wide License 
M8045A-0G9Forward Error Correction (FEC) Encoding, Module-wide License 
M8045A-0G6Reference Clock Multipler, Module-wide License 
M8046A-A32Analyzer, one Channel, Data Rate up to 32 GBaud, NRZ 
M8046A-A64Analyzer, one Channel, Data Rate up to 64 GBaud, NRZ 
M8046A-0A4Clock Recovery for 32 Gbaud, License 
M8046A-0A5Clock Recovery Extension up to 64 Gbaud, License 
M8046A-0S1Interactive Link Training for PCIe 8/16/32 GT/s, License 
M8046A-0S2SKP OS Filtering for PCIe 8/16/32 GT/s and CCIX 20/25 Gb/s, License 
M8046A-0S3Interactive Link Training for USB 3.2, 5G and 10G, x1 and x2, License 
M8046A-0S4SKP OS Filtering for USB 3.0, 3.1, 3.2, License 
M8046A-0S6ALIGN Filtering for SATA 3G/6G and SAS 3G/6G/12G, License 
M8046A-0N1PCIe LTSSM for 64 GT/s, requires M8046A-0S1/US1 
M8046A-0N2PCIe Filtering of SKP OS Extension for 64 GT/s, requires M8046A-0S2 or M8046A-US2 
M8046A-0A3Equalizer License 
M8046A-0P3PAM-4 Decoding up to 32 GBaud 
M8046A-0P6PAM-4 Extension up to 58 Gbaud, License 
M8054A-FGInterference Source Module, 1-slot AXIe 
M8040A-BU2Bundle consisting of one M9505A 5-slot AXIe Chassis 
M8040A-BU3Bundle consisting of one M9505A 5-slot AXIe Chassis and one M9537A AXIe Embedded PC Controller with 16GB RAM and Windows 10 Option 
M8045A-801Short Cable 1.85 mm (m) to 1.85 mm (m), 0.15 m, absolute matching 699 ps +- 1 ps 
M8045A-802Matched Directional Coupler Pair for external Interference Source, 50 GHz, 13 dB, 2.4 mm 
M8045A-803Matched Coupler Pair for external Interference Source, 50 GHz, 12 dB, 2.4 mm 
M8046A-801Cable, 2.92 mm (m) to 2.92 mm (m), Length 0.5 m 
M8046A-802Matched Cable Pair, 2.4 mm, 2 ps, Length 0.85 m 
M8046A-803Matched Cable Pair, 2.4 mm to MMPX, 2 ps match, 40 GHz, Length 914 mm 
M8046A-804Matched Cable Pair, 2.4 mm to 2.92 mm, 2 ps match, 40 GHz, Length 914 mm 
M8049AISI Channel Boards 
M8047BRedriver 32 Gbaud, 1 Channel 
M9048BPCIe Host Adapter: Single Port (x8), Gen 3 
M8070ISIBAdjustable ISI Package for M8000 Series of BER Test Solutions 
M8070ADVBAdvanced Measurement Package for M8000 Series BER Test Solutions 
M8070EDABError Distribution Analysis Package for M8000 Series BER Test Solutions 

Services and Software Licenses Services

KeysightCare is available for this product. Learn More

R-C7A-001-1-DHardware Support Plan - 1 year 
R-C7A-001-3-DHardware Support Plan - 3 years 
R-C7A-011-3-DHardware Support Plan with Keysight Calibration - 3 years 
R-C7A-010-3-DHardware Support Plan with RTK Operational Verification - 3 years 
R-C7A-020-3-DHardware Support Plan with On-Site Operational Verification - 3 years 
R-C7A-011-5-DHardware Support Plan with Keysight Calibration - 5 years 
R-C7A-017-5-DHardware Support Plan with Accredited Calibration - 5 years 
R-C7A-010-5-DHardware Support Plan with RTK Operational Verification - 5 years 
R-C7A-020-5-DHardware Support Plan with On-Site Operational Verification - 5 years 
R-47F-001-1-DHardware Support Plan - 1 year 
R-47F-011-3-DHardware Support Plan with Keysight Calibration - 3 years 
R-47F-017-3-DHardware Support Plan with Accredited Calibration - 3 years 
R-47F-010-3-DHardware Support Plan with Operational Verification - 3 years 
R-47F-011-5-DHardware Support Plan with Keysight Calibration - 5 years 
R-47F-017-5-DHardware Support Plan with Accredited Calibration - 5 years 
R-47F-010-5-DHardware Support Plan with Operational Verification - 5 years 
R-51B-001-CReturn to Keysight Warranty - 1 year. 
PS-S10Remote scheduled productivity assistance hours 
PS-S20Startup assistance, daily 
France