PathWave BenchVue Basic Function Generator App Download
For more details on the supported Keysight instruments, check here.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2024-05-03 | 2024 | Standalone App - Defects have been fixed to enhance stability, usability, and performance. |
Release Date | Version |
---|---|
2024-05-03 | 2024 |
Version Description |
---|
Standalone App - Defects have been fixed to enhance stability, usability, and performance. |
Note: KeysightCare support are not included for all BenchVue Basic apps.
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
- Double-click on downloaded software file to run the installer.
Licensing
- Does not require a license
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 64-bit, Version 1809 or later
- Windows 11
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
Prerequisites
- Information Not Available