What are you looking for?
EasyEXPERT group+ software (for PC)
New features, Resolved Issues and Revision History:
See Release Note.
Note:
- This software is for new or update installation of EasyEXPERT group+ software (for PC).
- Remote Control Interface is not supported on B150xA running on Windows XP.
- From the revision 6.5.2436.1070, the Operating System must be Windows 10 or Windows 11. So, Windows 7 and Windows 8.1 are not supported.
License Requirement:
The license is required depending on how to use the software as follows.
- Use without instrument
The license is not required. - Use with B1500A/B1505A/B1506A/B1507A
The license is not required. - Use with E5260A/E5262A/E5263A/E5270B/B2901A/B2902A/B2911A/B2912A/B2901B/B2901BL/B2902B/B2910BL/B2911B/B2912B
One of the following license is required.
B1500A(U)-SWS, B1505A(U)-SUS, B1506A-SWS, B1507A-SWS, E5260A(U)-SWS, E5270B(U)-SWS, B2901A(U)-SWS, B2902A(U)-SWS, B2911A(U)-SWS, B2912A(U)-SWS, B2901B(U)-FWS, B2901BL(U)-FWS, B2902B(U)-FWS, B2910BL(U)-FWS, B2911B(U)-FWS, B2912B(U)-FWS
Release Date | Version | Version Description |
---|---|---|
2024-11-21 | 6.5.2436.1070 | New JEP192 application tests for B1505A/B1506A and Defect Fixes - For details, refer to the Release Notes. |
Release Date | Version |
---|---|
2024-11-21 | 6.5.2436.1070 |
Version Description |
---|
New JEP192 application tests for B1505A/B1506A and Defect Fixes - For details, refer to the Release Notes. |
EasyEXPERT+ for PC: 6.5.2436.1070
How to Download
Click the Download button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
- Windows 11
Prerequisites
See README file.
Supported Instruments
- B1500A,B1505A,B1506A,E5260A,E5262A,E5263A,E5270B,B2900A,B2900B/BL
EasyEXPERT+ for PC: 6.4.2312.1715
How to Download
Click the Download button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8.1
- Windows 10
Prerequisites
See README file.
Supported Instruments
- B1500A,B1505A,B1506A,E5260A,E5262A,E5263A,E5270B,B2900A,B2900B/BL
EasyEXPERT+ for PC: 6.3.2222.6640
How to Download
Click the Download button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8.1
- Windows 10
Prerequisites
See README file.
Supported Instruments
- B1500A,B1505A,B1506A,E5260A,E5262A,E5263A,E5270B,B2900A,B2900B/BL
EasyEXPERT+ for PC: 6.3.2209.5850
How to Download
Click the Download button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8.1
- Windows 10
Prerequisites
See README file.
Supported Instruments
- B1500A,B1505A,B1506A,E5260A,E5262A,E5263A,E5270B,B2900A,B2900B/BL
EasyEXPERT+ for PC: 6.3.2133.4940
How to Download
Click the Download button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8.1
- Windows 10
Prerequisites
See README file.
Supported Instruments
- B1500A,B1505A,B1506A,E5260A,E5262A,E5263A,E5270B,B2900A,B2900B/BL
EasyEXPERT group+ for PC; 6.3.2042.5845
How to Download
Click the Download button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8.1
- Windows 10
Prerequisites
See README file.
Supported Instruments
- B1500A,B1505A,B1506A,E5260A,E5262A,E5263A,E5270B,B2900A,B2900B/BL
EasyEXPERT group+ for PC; 6.2.1927.7790
How to Download
Click the Download button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8.1
- Windows 10
Prerequisites
See README file.
Supported Instruments
- B1500A,B1505A,B1506A,E5260A,E5262A,E5263A,E5270B,B2900A
EasyEXPERT group+ for PC; 6.1.1830.2880 (including prerequisite)
How to Download
Click the Download button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows 8.1
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- B1500A,B1505A,B1506A,E5260A,E5262A,E5263A,E5270B,B2900A
EasyEXPERT+ Software for PC; 6.1.1742.9630 (including prerequisite)
How to Download
Click the Download button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows 8.1
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- B1500A,B1505A,B1506A,E5260A,E5262A,E5263A,E5270B,B2900A
EasyEXPERT+ Software for PC; 6.1.1716.5160 (including prerequisite)
How to Download
Click the Download button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows 8.1
- Windows 10
Prerequisites
See README files.
Supported Instruments
- B1500A,B1505A,B1506A,E5260A,E5262A,E5263A,E5270B,B2900A
EasyEXPERT group+ software (for PC) 6.1.1649.6500 (including prerequisite)
How to Download
Click the Download button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows 8.1
- Windows 10
Prerequisites
See README file.
Supported Instruments
- B1500A,B1505A,B1506A,E5260A,E5262A,E5263A,E5270B,B2900A
EasyEXPERT group+ software (for PC) 6.1.1616.3825
How to Download
Click the "Download" button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows 8.1
- Windows 10
Prerequisites
See README file.
Supported Instruments
- •B1500A,B1505A,B1506A,B1507A,E5260A,E5262A,E5263A,E5270B,B2900A
B1500A/B1505A Software (for PC) 6.1.1550.2150
How to Download
Click the "Download" button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows 8.1
- Windows 10
Prerequisites
See README file.
Supported Instruments
- B1500A,B1505A,B1506A,B1507A,E5260A,E5262A,E5263A,E5270B,B2900A
EasyEXPERT group+ software (for PC) 6.0.1534.4670
How to Download
Click the "Download" button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
Prerequisites
See README file.
Supported Instruments
- B1500A,B1505A,B1506A,B1507A,E5260A,E5262A,E5263A,E5270B
EasyEXPERT group+ software (for PC) 6.0.1520.5030
How to Download
Click the "Download" button.
If the download using the Internet Explorer 8 does not work, try the latest version IE, Google Chrome, or Firefox.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
Prerequisites
See README file.
Supported Instruments
- B1500A,B1505A,B1506A,B1507A,E5260A,E5262A,E5263A,E5270B
Desktop EasyEXPERT A.05.61.2014.1210
How to Download
Click the "Download" button.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows XP SP3
Prerequisites
See Readme file.
Supported Instruments
- B1500A,B1505A,B1506A,B1507A
Desktop EasyEXPERT A.05.60.2014.0926
How to Download
Click the "Download" button.
How to Install
The installation proccedure is described in the README.txt file.
Refer to the file for the details.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows XP SP3
Prerequisites
The requirement is described in the README.txt file.
Refer to the file for the details.
Supported Instruments
- B1500A, B1505A, B1506A, B1507A
Desktop EasyEXPERT A.05.50.2013.0426
(including prerequisites)
How to Download
Click the "Download" button.
How to Install
See README file.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP SP3
Prerequisites
-
Operating system, Processor, and Memory:
- Microsoft Windows XP Professional SP2, Windows Vista Business 32 bit SP1
- Processor: Intel Celeron 2 GHz
- Memory: 512 MByte DDR266
- Microsoft Windows Vista Business; English or Japanese; SP2 or later
- Processor: Vista certified PC
- Memory: 1 GByte memory
- Microsoft Windows 7 Professional; English or Japanese; SP1 or later
- Processor: Windows 7 certified PC
- Memory: 2 GByte memory - Language: English (US) or Japanese
-
Software:
- Microsoft Windows Installer 3.1 or later (for Windows XP)
- Microsoft .NET Framework 3.5 Service Pack 1 (for Windows XP)
- Agilent IO Libraries Suite 16.2 or 16.3 (for the Online execution mode)
- This revision of Desktop EasyEXPERT does not support Keysight IO Libraries Suite 17.0 or later.
For more details, refer to the Readme file.
Supported Instruments
- B1500A, B1505A, 4155B/C, and 4156B/C
Desktop EasyEXPERT A.05.04.2013.0328 Full
(including prerequisites)
How to Download
Click the "Download" button.
How to Install
See README file.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP SP3
Prerequisites
-
Operating system:
- Windows XP Professional Englishor Japanese Version SP3 or later
- Processor: Intel Celeron 2 GHz
- Memory: 512 MByte DDR266
- Windows Vista Business Englishor Japanese Version SP2 or later
- Processor: Vista certified PC
- Memory: 1 GByte memory
- Windows 7 Professional Englishor Japanese Version SP1 or later
- Processor: Windows 7 certified PC
- Memory: 2 GByte memory
- Language:
- English(US) or Japanese -
Software:
- Microsoft Windows Installer 3.1 or later
- Microsoft .NET Framework Version 2.0 Redistributable Package
- Microsoft .NET Framework 2.0 Service Pack 2
- Agilent IO Libraries Suite 16.2 (for the Online execution mode)
Supported Instruments
- B1500A, B1505A, 4155B/C, and 4156B/C