A PC-based user interface, when installed in the E4438C ESG, allows the user to configure S-DMB signals on the Signal Studio software PC. 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-08-30 1.0.3.0 Added ability to invert the output bits from the CRC encoder. Enables the S-DMB signal to be configured for chip sets from different vendors. Increased user file size of the Pilot channel data length 221184 to 479232 bits.
Release Date Version
2004-08-30 1.0.3.0
Version Description
Added ability to invert the output bits from the CRC encoder. Enables the S-DMB signal to be configured for chip sets from different vendors. Increased user file size of the Pilot channel data length 221184 to 479232 bits.

How to Download

  • Click on the Download button
  • Select Run
  • Files will be extracted to your hard drive

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows XP
  • Windows 2000
  • Windows NT

Prerequisites

  • See Supporting Documentation

Supported Instruments

  • E4438C
No previous versions available
SHOW MORE