What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
ADS 2020 Update 0.1
ADS 2020 Update 0.1 addresses 24 items (bugs/requests/stories) in the following areas:
- CircuitSim – DC/AC/Trans/Models
- Design & Tech Management
- Design Editing
- DRC & LVS
- EM Integration
- FEM
- RFPro
- Power Electronics
For more details refer to Release Notes.
Platform | Filename | Downloads | Size | md5sum |
---|---|---|---|---|
Linux 64-bit | ads_2020_update0.1_linux_x64.zip | Download | 616,562,688 bytes (588 MB) | 351e143c8dddf0621266b5bb8116f6ae |
Windows 64-bit | ads_2020_update0.1_win_x64.zip | Download | 328,204,288 bytes (313 MB) | 9ea07a22428233c1b1aa2adeebb0b605 |
Documentation | ADS2020_Update0.1.zip | Download | 350,884 bytes (342.66 KB) | N/A |
Note: ADS 2020 Update 0.1 is a minor update release and must be installed on ADS 2020 SHP (base release).
Documentation
- Release Notes (PDF, 135 KB)
- Installation Instructions (PDF, 255 KB)
Return to the ADS Software downloads page.