What are you looking for?
Save Up to 15% on Component Test for Aerospace and Defense
Simplify wideband component characterization
Wideband Component Characterization Bundle
Simplify your wideband active device characterization under complex modulation schemes with Keysight network analyzer and signal generator bundles and save up to 15% off the bundled price.*
Access multiple measurements through a single connection and ensure an excellent signal-to-noise ratio, regardless of the analysis bandwidth. This approach simplifies the design verification process while ensuring your component's dependability.
*Valid until April 30, 2025.
Aerospace and Defense Application Bundle
You need to characterize components in your designs for real-world performance.
Keysight's signal generation and network analysis solutions enable you to characterize components under complex modulation schemes. Put your device to the test before deployment does.
Application | Modulation distortion bundle for A&D applications |
VXG-C signal generator | M9484C Option 532, 1EC, and R10 or wider |
PNA-X network analyzer | N5242B-423 or 425 |
Modulation distortion application |
S930702B |
Signal analysis application |
S930902B |
Vector signal analysis (VSA) application |
89601200C and 89601AYAC |
VSA-Link application |
S93050B or S93051B |
Discover the Power of PathWave Vector Signal Analysis Software
- Quantify spectral performance with high-resolution, fast Fourier transform-based measurements. Analyze time-domain signals using timing features, CCDF, and more.
- Characterize today’s most advanced modulation schemes with rich marker functions and views such as constellation, error vector magnitude (EVM), and decoded bits.
- Quickly confirm signal problems with the ability to display multiple simultaneous views.
- Capture and review short-lived signal events with multi-domain digital persistence and cumulative-history trace.
Explore the Bundle
Featured Resources
Need help choosing a bundle?