Significant process technology advances, including miniaturization of devices and introduction of new configurations and materials have led to a more diverse range of product applications for silicon devices. Beyond the traditional logic and memory applications, a number of new applications for CMOS technology are being developed. These include advanced applications such as high voltage devices for flat panel displays and high power devices for automotive systems.

IC-CAP is committed to making the MOS modeling engineer successful

  • IC-CAP’s open architecture and flexible software environment make adjustments in the extraction possible to meet diverse modeling requirements.
  • Keysight is committed to rapidly support new industry standard models.
  • Continuous technical and usability enhancements are being made to the programming environment and the user interface.

The following efficient, turnkey measurement and extraction applications are available.

Want help or have questions?

Belgium