HIGHLIGHTS

  • Smallest foot print inline automated ICT – 850 mm
  • Largest bottom side component clearance – 40 mm
  • Upgradeable between inline and offline configurations
  • Special mechanism for test access on the board edge
  • Powerful digital test capabilities such as Boundary Scan, Cover-Extend Technology (CET), and Keysight’s well-known VTEP
  • Integrated inline automated solution with Keysight’s worldwide support

Anticipating the cost dynamics in PCBA manufacturing, Keysight’s automated i1000D inline ICT helps you to accelerate production ramp up, while ensuring the quality of your products. Unlike traditional bridge type board handlers that add a 3rd party equipment on your offline ICT systems, we provide a one-stop solution for automating your in-circuit test.

Key Specifications

Fixture Actuation
Press down
Form Factor
Complete Test System
Max Node Count
1664
Max Parallel Testing
1
System Type
Available in both Offline and Automated
System Width
850 mm
Fixture Actuation
Form Factor
Max Node Count
Max Parallel Testing
System Type
System Width
Press down
Complete Test System
1664
1
Available in both Offline and Automated
850 mm
View More
Fixture Actuation:
Press down
Form Factor:
Complete Test System
Max Node Count:
1664
Max Parallel Testing:
1
System Type:
Available in both Offline and Automated
System Width:
850 mm
Type:
ICT System
 U9405A Medalist i1000D Small Foot Print Inline and Offline In-Circuit Systems

Interested in a U9405A?

Featured Resources for U9405A i1000D Small Foot Print Inline and Offline In-Circuit Systems

View All Resources

View All Resources

Want help or have questions?