Model:
U8487A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Compact and efficient power measurements
The U8480 series is the fastest USB thermocouple power sensor in the world without compromising the best in class linearity of the legacy 8480/N8480 series thermocouple sensors, all in a compact USB based form factor.
Connector type
2.4 mm (m)
Frequency range
DC to 50 GHz
Power range
-35 to +20 dBm
Connectivity
USB
See what's included, and how you can upgrade your experience with Keysight.
List Price:
€ 8 630
Model:
U8487A
Delivery:
QTY
Options
1
Power Sensor; USB average thermocouple, 10MHz-50GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
Power sensor cable; 5-ft (1.5m)
1
Connector 2.4MM, (DC Block) 10MHZ-50GHZ
Perform measurements down to the DC range
The U8480 Series is Keysight’s first power sensor with the capability to measure down to DC. This feature is especially useful for signal source/network analyzer calibration, power references, and EMC applications.
Built-in external trigger input
An external trigger enables precise triggering of small signals close to the noise floor. With the U8480 Series power sensors, you can connect an external trigger signal from a signal source or device under test directly to the USB sensor using a standard BNC-to-SMB cable.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.