Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
SP0630A Dolphin MXH932 PCIe Card Gen4 x16 PCIe Transparent Host / Target Adapter
PCIe Card - Gen4 x16 PCIe Transparent Host / Target Adapter
Starting from
The SP0630A Gen4 Host/Target Adapter is a high-performance transparent solution for connecting servers to external I/O subsystems. Based on Microsemi® Gen4.0 PCI Express bridging architecture, the SP0630A adapter enables reliable transparent PCIe cable connections and clock isolation. For high performance applications, the SP0630A delivers flexibility and performance with extremely high data quality. It combines 256 Gb/s performance with the low latency of PCI Express, which is ideal for external I/O Expansion systems.
Highlights
The SP0630A Gen4 Host/Target Adapter is a high-performance transparent solution for connecting servers to external I/O subsystems. For high performance applications, the SP0630A delivers flexibility and performance with extremely high data quality.
Features
- PCIe Card - Gen4 x16 PCIe Transparent Host / Target Adapter
- PCI Express® 4.0 compliant - 16.0 GT/s per lane
- Link compliant with Gen1, Gen2, Gen3 and Gen4 PCI Express
- PCIe 4.0 cables
- Quad SFF-8644 x4 Gen4 PCI Express NTB cable ports that can be configured as:
- One - x16 PCI Express port
- Two - x8 PCI Express ports
- Four - x4 PCI Express ports
- Supports both copper and fiber-optic cables
- Host clock isolation support
- Low profile PCI Express form factor
- Dual EEPROM / Flash for safe custom system configuration
Extend the Capabilities of Your Product
Want help or have questions?