S94514B Nonlinear X-Parameters
X-Parameters: S-parameters for nonlinear components
Starting from
HIGHLIGHTS
The S94514B Nonlinear X-parameters application provides the mathematically correct extension of S-parameters to large-signal conditions.
- X-parameters provide a device-independent, measurement-based black-box representation of the DUT
- Provides power-dependent magnitude and phase of the fundamental, harmonics and intermods
- X-parameters can be cascaded in simulation and produce the correct behavior in mismatched environments
- Use X-parameters with ADS design to deterministically model the nonlinear behavior of active components, speed simulation, and minimize design iterations
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA Series
Extend the Capabilities
Featured Resources
Want help or have questions?