What are you looking for?
S930705B Modulation Distortion up to 50 GHz
Provides nonlinear DUT behavior (EVM, NPR, and ACPR) under modulated stimulus conditions.
QTY | OPTION |
---|---|
1 | S930705B Modulation distortion up to 50 GHz |
1 | License certificate delivery - email only |
1 | Node-locked subscription license, 12 months, KeysightCare software support |
Starting from ¥,, 1,939,523
- S930705B12か月間のサブスクリプション、ノードロックライセンス(12か月間のサポートを含む)¥,, 1,939,523
- S930705B永久、ノードロックライセンス(12か月間のサポートを含む)¥,, 5,869,611
HIGHLIGHTS
- Provides nonlinear DUT behavior (EVM, NPR, and ACPR) under modulated stimulus conditions
- Vector error correction and VNA calibration reduce error and provide very low residual system EVM
- Frequency coverage up to 50 GHz
- Coherent measurements with multiple receivers provide fast measurements
S930705B enables fast and accurate active-device modulation distortion characterization under modulated stimulus condition up to 50 GHz. The wide dynamic range and vector error correction of the PNA-X result in an extremely low residual EVM of the test setup, so you can get a complete picture of your device’s performance without test system interference. S930704B can measure EVM, NPR, ACPR, and can decompose nonlinear signals and linear signals with the spectral correlation between input and output spectrum without doing demodulation. Integration with the PNA-X SCCM provides quick modulation distortion measurements while making other VNA measurements.
A signal generator connected to the PNA-X provides the modulated stimulus. Supported signal generators: VXG (M9383B/84B), M9383A, PSG + M8190A, MXG, or UXG with U3039ACK1.
Get Multiple Measurements with a Single Connection
Request a Live Demo
- Start in < 2 days
- Self-serve? No
- Experience duration: 30 mins
Request a Free Trial
- Start immediately
- Self-serve? Yes
- Experience duration: 30 days
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA Series
Interested in a S930705B?
Extend the capabilities for your Modulation Distortion up to 50 GHz
Featured Resources for S930705B Modulation Distortion up to 50 GHz
Want help or have questions?