HIGHLIGHTS

Key Features

  • Minimizes crosstalk with exceptionally high port-to-port isolation of >80 dB
  • Broad operating frequency range provides flexibility in test setup
  • Increases throughput effectively with a high-speed switching time of <200 ns
  • Optimizes system dynamic range with low insertion loss
  • Eliminates the need for external drivers with an integrated TTL-compatible driver

The Keysight P9400C solid state PIN diode transfer switch offers outstanding performance in terms of port-to-port isolation, switching speed, and low insertion loss over a broad operating frequency range of 100 MHz to 18 GHz. The P9400C is particularly well suited for ultra-fast RF and microwave switching applications in instrumentation, communications, radar, switch matrices, and various other test systems where high isolation, speed and lifetime of a switch is critical.

For more information about RF/Microwave Solid State Switch, please visit RF & Microwave Solid State Switches.

 P9400C Solid State PIN Diode Transfer Switch, 100 MHz to 18 GHz

Interested in a P9400C?

Featured Resources for P9400C Solid State PIN Diode Transfer Switch, 100 MHz to 18 GHz

Want help or have questions?