HIGHLIGHTS

  • 10 bits, 100 MSa/s, 8 kpts, DDS technology
  • Waveforms include sine wave, square wave (with variable duty cycle), ramp, pulse (with variable pulse width), DC, noise, sine cardinal, exponential rise, exponential fall, cardiac, Gaussian, arbitrary waveform generation
  • Store oscilloscope waveforms directly into WaveGen AWG memory with one button press
  • Create/edit AWG waveforms using the built-in editor
  • Add noise and glitches
  • Change amplitude, frequency, and offset
  • Quickly test the margins of your designs using real-world signals
  • Internal memory and USB thumb drive save/recall

The P924xA Series oscilloscopes offer a 20-MHz built-in function/arbitrary waveform generator. Ideal for educational, design labs, or R&D labs, where bench space and budget are at a premium, the 20-MHz built-in function/arbitrary waveform generator provides standard stimulus output waveforms to your device under test as well as user-definable frequencies, amplitudes, offset, and pulse widths and arbitrary waveform capability. WaveGen’s output is routed to a BNC on the front panel of the oscilloscope below the display.

You can use the built-in waveform editor to create custom waveforms to output on the WaveGen of the scope. It is also possible to capture a known good or golden waveform on a scope channel and then save that to the ARB and generate it through MMCX. Rethink how you test your designs by using real-world signals to test your margins to the breaking point.

This WaveGen option works with P9241A, P9242A, and P9243A USB oscilloscopes.

Free Trials

Get a 30-day trial license for P9240AWGA.

The WaveGen 20 MHz Function/Arbitrary Waveform Generator option is enabled with a license file on the Keysight P924xA-Series USB oscilloscopes, so there are no setup files to download and install.
 

Interested in a P9240AWGA?

Extend the capabilities for your WaveGen 20 MHz Function/Arbitrary Waveform Generator Software for P924xA Series Oscilloscopes

Want help or have questions?