What are you looking for?
P5562CXLA CXL 1.1 and 2.0 Protocol Analyzer
The Compute Express Link™ (CXL™) Protocol Analyzer solution consists of both hardware and software. The P5562CXLA CXL analysis software is used with the P5571A/72A series of protocol analyzer hardware which offers a cableless CEM form factor for a robust and reliable setup that is easy to deploy on the lab bench and offers unparalleled signal integrity.
Starting from
Highlights
Compute Express Link (CXL) is an industry supported, high-speed interconnect standard that enables coherent memory access between a host and end-point device. CXL leverages the dependability and performance of the PCI Express® physical layer and uses a flexible processor port to auto-negotiation whether the link will communicate using the standard PCIe protocol or the supported alternate CXL transaction protocol. CXL defines three sub-protocols CXL.io, CXL.mem, and CXL.cache that are used for initialization and link-up, and to facilitate the coherent sharing of memory between computing devices.
P5562CXLA CXL 1.1 / 2.0 Protocol Analyzer Software enables comprehensive analysis and visualization capabilities for CXL.io, CXL.mem, and CXL.cache. The protocol analyzer sits between the root port and endpoint to capture and decode the transactions on the CXL link. The P5562CXLA software is used with the P5571A/72A series protocol analyzer hardware which integrates the interposer and analyzer into a unique CEM card form factor that simplifies connection to the device and offers unparalleled signal integrity.
- Supports CXL 1.1 and 2.0 specifications for data rates up to 32 GT/s
- Capture bidirectional link widths of x1, x2, x4, x8
- Supports CXL.io, CXL.mem, and CXL.cache sub-protocols and all three CXL device types
- Utilize up to 16GB of trace memory
- Powerful trigger and filter engine
- LTSSM overview with equalization analysis
- Full decode of FLIT packets and CXL Link and Transaction layers
- Support for normal and degraded modes
- Combined Analyzer and Exerciser Software GUI
Interested in a P5562CXLA?
Extend the Capabilities of Your P5562CXLA CXL™ 1.1 and 2.0 Protocol Analyzer
Featured Resources
Want help or have questions?