Compact, faceless, vector network analyzer (VNA). Flexible 4 or 6-port VNA dramatically reduces your size of test. Up to 14 GHz.

Highlights

Carry this High-Performance, Compact VNA with One Hand

  • 4- or 6-port, 9 kHz to 14 GHz
  • Improve throughput with fast Thunderbolt 3 interface
  • Add an optional second source on 4-port models (Option 402)
  • Choose from a wide range of measurement applications to gain deeper insight into your component tests
  • Share the portable VNA with other teams and locations
  • Extend the number of test ports by cascading two VNAs for multiport calibrated measurements
  • Measure with the same GUI, SCPI commands, and measurement science as Keysight’s trusted high-performance VNAs
  • Calibrate quickly with Keysight Electronic Calibration (ECal) modules
  • Upgrade your hardware with high performance-enabling software
  • Keep your instrument up-to-date with VNA activation software

Extend the Capabilities of Your Product

Want help or have questions?