Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9912C FieldFox Handheld RF Analyzer, up to 10 GHz
A lightweight, durable, and software defined cable and antenna analyzer, spectrum analyzer, network analyzer, and more
Starting from
Highlights
Unparalleled flexibility to match your exact analysis needs
With fully upgradable and license-key activated frequency, bandwidth, and over 20 software applications, easily customize your analysis to your requirements. Mix and match VNA and SA frequencies, and effortlessly upgrade the capabilities of your analyzer as your needs change. Choose the FieldFox software-defined configuration that best meets your needs.
- Select from cable and antenna analyzer (CAT), Vector Network Analyzer (VNA), and/or Spectrum Analyzer with desired maximum frequency.
- Capture elusive signals with up to 40 MHz gap-free, real-time bandwidth.
- Measure all four S-parameters simultaneously with 115 dB dynamic range.
- Make accurate spectrum analyzer measurements (± 0.3 dB) without warmup.
- Perform over-the-air measurements for 5G NR and LTE.
- Use GPS/GNSS for geolocation and timestamping.
- Carry one lightweight unit at 3.4 kg (7.4 lb).
What's included:
- AC/DC adapter
- Localized power cord
- Rechargeable Li-ion battery
- Soft carrying case with backpack and shoulder straps
- Quick Reference Guide
Key Specifications
Number of Built-In Ports
2
Maximum Frequency
10 GHz
Number of Internal Sources
1
VNA Series
FieldFox
VNA Type
Handheld
Number of Built-In Ports
Maximum Frequency
Number of Internal Sources
VNA Series
VNA Type
2
10 GHz
1
FieldFox
Handheld
View More
Additional CAT/VNA Based Features:
Mixed-Mode S-Parameters
Vector Voltmeter
Applications:
Over-the-Air LTE FDD
5G NR
Over-the-Air LTE FDD
Bandwidth:
40 MHz
Bandwidth Options:
10 MHz
40 MHz
Cable and Antenna Analyzer:
Yes - Optional
Form Factor:
Handheld
Max. Bandwidth:
40 MHz
Maximum Analysis Bandwidth:
120 MHz
Maximum Bandwidth:
40 MHz
Maximum Frequency:
10 GHz
Measurement Functions:
Network analysis
Spectrum analysis
Cable and antenna tester
Minimum Frequency:
3 kHz
Number of Built-In Ports:
2
Number of Internal Sources:
1
Phase Noise @1 GHz (30 kHz offset):
-114 dBc/Hz
SA Start Frequency:
3 kHz
Standard Attenuator Range:
0 to 40 dB
Standard Attenuator Step:
5 dB/step
System Dynamic Range:
>104 dBc
TOI @1 GHz (3rd Order Intercept):
+10 dBm
Trace Noise:
0.0011 dB @ 1 GHz
Type:
Vector Network Analyzer
Cable & Antenna Analyzer
Spectrum Analyzer
VNA Series:
FieldFox
VNA Type:
Handheld
N9912C FieldFox Handheld Software
Make your FieldFox handheld analyzer more capable with convenient software upgrades — engineered to deliver precise measurements in the field.
- Carry one portable instrument that handles routine maintenance and in-depth troubleshooting.
- Configure as a VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more.
- Order software pre-installed or upgrade an existing instrument.
Interested in an N9912C?
Extend the Capabilities
Featured Resources
Want help or have questions?