The Keysight N6752A is a high-performance, autoranging DC power module that offers speed and accuracy for test optimization.

Highlights

Output ratings

  • Voltage: 50 V
  • Current: 10 A
  • Power: 100 W

Programming accuracy (at 23°C ±5°C)

  • Voltage: 0.06% + 19 mV
  • Current: 0.1% + 20 mA

Ripple & noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 4.5 mV
  • Voltage rms: 350 µV
  • Current rms: 2 mA

The Keysight N6752A is a 100 W high-performance, autoranging DC power module that provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. Optional high-speed test extension offers an oscilloscope-like digitizer that increases measurement accuracy when viewing high-speed transient or pulse events within the device-under-test (DUT).

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.

Download BenchVue Basic app for free to control your instruments.

KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

France