N5247B PNA-X network analyzer serves as the optimum RF test system, featuring a robust architecture, versatile configuration options, and extensive test software applications.

Already own a Performance Network Analyzer?

Trade in your current network analyzer or a competitor's model and get a credit of up to 50% toward a new PNA X, PNA, or PNA L network analyzer.

Highlights

Reach for Unrivaled Excellence

The Keysight N5247B PNA-X microwave network analyzer offers the world's most versatile and fully integrated microwave test platform. Specializing in characterizing active devices like amplifiers, mixers, and frequency converters, the PNA-X hardware includes dual internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators and generators, and a set of switches and RF access points. The hardware integrations offer a wide range of both linear and nonlinear measurements, all accessible through a single set of connections to your device under test (DUT). Covering a frequency range from 10 MHz to 67 GHz, the N5247B network analyzer balances speed and performance to optimize your test system.

  • simplify your test setup by replacing an entire rack of equipment with one PNA-X network analyzer
  • reduce test time with an unparalleled variety of single-connection measurement software applications
  • achieve high accuracy linear and nonlinear device characterization leveraging advanced error correction techniques
  • choose from the industry's widest range of measurement applications for speed, accuracy, and user-friendly advanced RF test
  • accelerate insight into component behavior using a multitouch display and intuitive user interface
KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

Netherlands