Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MSOX6002A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 2 Analog and 16 Digital Channels
The 6000 X-Series offers a 12.1-inch capacitive multi-touch display, InfiniiScan Zone touch triggering, voice control, and the capabilities of up to 6 instruments in 1.
Starting from
The 6000 X-Series offers a 12.1-inch capacitive multi-touch display, InfiniiScan Zone touch triggering, voice control, and the capabilities of up to 7 instruments in 1.
Highlights
- 1 GHz - 6 GHz
- 2 analog plus 16 digital channels
- Easily view and isolate signals on the 12.1-in capacitive multi-touch screen with Zone triggering and 450,000 wfms/s update rate
- Make more precise measurements with 115 Vrms noise floor at 1 mV/div (1 GHz)
- Get performance measurements anywhere with the portable 6-in deep size
- Quickly see analysis details with standard histogram and color grade
- View signal integrity with jitter and eye diagram analysis options
- Expand capabilities with full upgradability
What's included:
- 3-year Factory warranty (90 days for unserialized accessories such as passive probes)
- Certificate of calibration, 2-year calibration interval
- One N2894A 700-MHz passive probe (10:1 attenuation) per channel
- One N2756A 16-digital-channel MSO cable
- Localized interface, front panel overlay, voice control support, and built-in help system in English, Chinese (simplified and traditional), French, German, Italian, Japanese, Korean, Portuguese, Russian, and Spanish
- Localized power cord
- Front-panel cover
- Documentation CD containing localized user’s guide, service guide, and programmer’s manual
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?