M9170A PXI Attenuator / Switch Driver Module
Maximize PXI chassis slot usage and improve testing efficiency with flexible drive control for attenuators and switches
Starting from
HIGHLIGHTS
- View and control the connected attenuators or switches using the soft front panel dynamic dashboard.
- Get point-to-point interface cable options to connect the driver and switching device.
- Maximize PXI chassis slot utilization to improve testing efficiency.
- Select device models and the subsequent switch paths or attenuation levels.
The Keysight M9170A PXI attenuator / switch driver module with one-slot provides the flexibility to drive Keysight’s RF and microwave step attenuators and electromechanical switches. It is a PXI-hybrid compliant module that comes with a full-featured graphical interface soft front panel for easy control and trigger.
Interested in a M9170A?
Featured Resources for M9170A PXI Attenuator / Switch Driver Module
Want help or have questions?