Highlights

  • expands data rate of J-BERT M8020A up to 32.4 Gb/s
  • fully integrated capabilities for higher data-rate testing
  • integrated adjustable inter symbol interference (ISI) helps engineers quickly test over a large range of channel loss without moving cables
  • integrated analyzer equalization ensures accurate BER measurements by opening eyes in the looped-back channel
  • integrated 8 tap de-emphasis allows engineers to emulate transmitter operation and de-embed test setups
  • improved efficiency and accuracy for 100G and beyond testing
  • interactive TxEQ training for 25GBASE-KR and 100GBASE-KR4
  • control from J-BERT M8020A high-performance BERT

The M8062A 32 Gb/s module expands the J-BERT M8020A high-performance BERT with versatile generator and analyzer functionality at data rates up to 32.4 Gb/s. The newly integrated capabilities streamline testing for research and development engineers and test engineers who need to characterize devices and systems for next-generation data center and long-haul communication applications. Fully integrated capabilities like inter symbol interference generation, clock data recovery, and analyzer equalization greatly improve device characterization and compliance testing and simplify test setups. The M8062A is a 2-slot AXIe module that can be controlled via USB through the integrated user interface of the J-BERT M8020A or through remote programming commands to allow test automation.

Application examples for M8062A:

  • optical transceivers such as 100GBASE-LR4, -SR4 and -ER4, 32G Fibre Channel
  • SERDES and chip-to-chip interfaces such as OIF CEI
  • backplanes and cables such as 100GBASE-KR4 and -CR4
  • SAS-4 receiver testing
  • Thunderbolt 20G and active optical cables

 

Key Specifications

Line Coding
NRZ
Module Type
BERT Front End
Line Coding
Module Type
NRZ
BERT Front End
View More
Line Coding:
NRZ
Module Type:
BERT Front End
Supported Data Rates:
32 Gb/s
Type:
BERT Front End
32Gb/s BERT Front End

Interested in a M8062A?

Want help or have questions?