What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
K281C Waveguide To 3.5 mm (f) Adapter, K-Band, 18 To 26.5 GHz
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.07
Starting from
Highlights
Superior RF Performance
- Maximum SWR: 1.07
Features
- Waveguide designator: EIA WR-42 MIL-W-85 / 1-103
- Flange designator: UG-597 / U MIL-F-3922 / 54C-002
The Keysight K281C adapter transforms waveguide transmission line into 50 ohm coaxial line. Power can be transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.07.
Interested in a K281C?
Featured Resources
Want help or have questions?