Highlights

Attenuator control capability

  • Attenuation sweep function: define the sweep time, number of cycles, and step size for your application
  • Relative attenuation step function: set attenuation relative to any value
  • Attenuation steps: 0 to 121 dB, 121 to 0 dB, or back and forth for the preset number of cycles (1 to 1,000)
  • User selectable sweep time: 50 ms to 10 s, 50-ms increments

Specifications

  • 0.03-dB insertion loss repeatability typical per section for the entire 5 million cycles
  • Excellent attenuation accuracy and flatness

Remote control and programming

  • LXI Class C compliant for easy remote integration

An integrated attenuation solution for wireless communication

Keysight J7201B attenuation control units provide an integrated solution for R&D and manufacturing engineers in wireless communication, aerospace and defense, and electronic component industries. Operating from DC to 18 GHz, the J7201B provides attenuation up to 121 dB with a 1-dB step size. A unique attenuation sweep function lets you select start / stop attenuation, step size, dwell time, and number of cycles of for your application. J7201B offers exceptional < 0.03-dB insertion loss repeatability typical per section for the entire 5 million cycles which reduces your cost of ownership.

Designed in a compact half-rack, 2-unit high form factor, the J7201B ensures ease-of-use in benchtop applications and greater efficiency and throughput in ATE testing. GPIB, USB, and LAN connectivity (LXI Class C Compliant) allow easy remote control and triggering.

Typical applications

J7201B attenuation control unit’s attenuation sweep function makes it ideal for designing, validating, and manufacturing WiMAX™ and WLAN components and for mobile handset base transceiver station (BTS) handover test.

J7201B Attenuation Control Unit

Interested in a J7201B?

Want help or have questions?