The Keysight E281ES In-line ruggedized 1.0 mm (f) - to- WR-12 waveguide adapter offers a way of interconnecting a ruggedized 1.0 mm connector port to a waveguide device in E-band, 60 GHz to 90 GHz.

HIGHLIGHTS

  • ruggedized 1.0 mm female connector for use with a measurement instrument with a ruggedized 1.0 male connector
  • E-band, 60 GHz to 90 GHz
  • return loss: >=16 dB (20 dB typical)
  • insertion loss: <=0.7 dB (0.5 dB typical)
     

The Keysight E281ES in-line ruggedized 1.0 mm (f) - to - WR-12 waveguide adapter offers a way of interconnecting a ruggedized 1.0 mm connector port to a waveguide device in E-band, 60 GHz to 90 GHz. The waveguide port of the adapter is equipped with a metrology grade interface that includes an outer anti-cocking ring for repeatable connections and precision alignment holes above and below the broad wall of the waveguide opening to provide more accurate alignment for connecting calibration standards.

Extend the Capabilities of Your Product

Want help or have questions?