Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DSOX1204G Oscilloscope: 70/100/200 MHz, 4 Analog Channels, with a Built-in Waveform Generator
4 channel and built-in WaveGen model of the InfiniiVision 1000 X-Series entry-level oscilloscopes that can be upgraded from 70 MHz to 100 MHz or 200 MHz.
Starting from
4 channel and built-in WaveGen model of the InfiniiVision 1000 X-Series entry-level oscilloscopes that can be upgraded from 70 MHz to 100 MHz or 200 MHz.
HIGHLIGHTS
- 70/100/200 MHz (100 and 200 MHz require additional option)
- 2 GSa/s sample rate
- 2M points
- Built-in 20 MHz function generator (standard)
- Make professional measurements, including Bode plots (FRA), mask testing, math, FFT, and serial protocol analysis, all standard
- Quickly learn how to use with built-in help and training signals
- See more signal detail at 200,000 waveforms/sec update rate
What's included:
- Standard 3-year warranty (90 days for unserialized accessories)
- Standard secure erase
- Four N2140A 200 MHz 10:1/1:1 switchable passive probes
- Built-in help language support for English, Simplified Chinese, Traditional Chinese, Japanese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish, and Italian
- Certificate of calibration
- Interface language support GUI: English, Simplified Chinese, Traditional Chinese, Japanese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish, Italian, Czech, and Turkish
- Localized power cord
- Download BenchVue Basic app for free to control your instruments
Extend the Capabilities of Your Product
Want help or have questions?