What are you looking for?
NOVUS10/5/2.5/1/100M16DP-R, 5-Speed, 16-Port, SFP+/10GBASE-T Dual-PHY Reduced Feature - 944-1154
-
Novus 5-Speed 10G/5G/2.5G/1G/100M
Starting from
Novus10/5/2.5/1/100M16DP-R, 5-speed, 16-port, SFP+/10GBASE-T Dual-PHY 10G/5G/2.5G/1G/100M reduced scale and performance load module load module, 1-slot Dual-PHY with 16-ports each of the SFP+ and 10GBASE-T RJ45 physical interfaces, L2-3 support with complete protocol coverage, and reduced scale and performance protocol emulation for routing, switching and access protocols. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).
Highlights
- Industry’s only and highest-density Dual-PHY SFP+/10GBASE-T RJ45 solution
- 5-speed 10G/5G/2.5G/1GE/100M ports provide low total cost of ownership and high ROI
- Feature, scale, and performance parity with Keysight’s existing 10GE and 1GE load modules
- Broad coverage of L4-7 protocols including video, voice, storage, and access
- Purpose built to test high-performance, low-latency devices
Extend the Capabilities of Your Product
Want help or have questions?