Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V Solenoids
Features broadband operation, long life, low SWR, excellent repeatability, and magnetic latching solenoids
Starting from
HIGHLIGHTS
Type
- User-specified connectors (over 250 possible combinations)
- Unterminated
- Break-before-make
Excellent RF repeatability & long life span
- RF repeatability of 0.03 dB typical
- Guaranteed performance up to 1 million cycles
Superior RF performance
- Insertion loss: < 0.5 dB to 12.4 GHz, < 0.8 dB to 18 GHz
- Isolation: > 50 dB to 12.4 GHz, > 45 dB to 18 GHz
The Keysight 8761B is a single-pole, double-throw coaxial switch with excellent electrical and mechanical characteristics for 50-ohm transmission systems operating from DC to 18 GHz. It features broadband operation, long life, low SWR, excellent repeatability, and magnetic latching solenoids. The Keysight 8761B switch is small and lightweight, making it ideal for applications where space is limited. Because of its versatility and excellent electrical performance, it is well suited for automated testing and systems applications.
Interested in a 8761B?
Featured Resources for 8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V
Want help or have questions?