What are you looking for?
85531B Temp Characterized CalPod, 20 GHz
The 85531B is a CalPod calibration refresh module for use in applications over wide temperature ranges.
Starting from
HIGHLIGHTS
- Frequency: 100 MHz to 20 GHz
- Amplitude re-correction to (typically): ±0.05 dB
- Phase re-correction to (typically): ±1.5 °
- Directivity re-correction to (typically): -38 dB
- Temperature compensation from -30 to +80 °C
- 2.92 mm connectors
- PNA Firmware Options 302 and 304 are no longer required for use with temperature-characterized CalPods
CalPods provide a new and unique way to quickly and easily refresh a network analyzer calibration, at the push of a button and without removing the DUT or re-connecting standards. Very useful in thermal chamber testing, where it is desired to remove the thermal effects of the test cables and connectors from the DUT’s response, and where it is impractical to stop the thermal testing to perform a normal re-calibration.
CalPods operate with the following PNA family of network analyzers: PNA-X N524xA, PNA N522xA, and PNA-L N5231/32/34/35/39A, and PXIe vector network analyzers: M937xA. Operation of the CalPods requires specific CalPod firmware for the PNA or M937xA, an 85523B CalPod Controller, and to control more than four CalPods the 85556A fan-out cable splitter is required.
The 85531B temperature characterized CalPods provides accurate re-correction capabilities over the temperature range of -30 °C to +80 °C. Up to 48 CalPods can be controlled, but only four CalPods at a time can be recorrected.
The CalPods can be characterized with an ECal module to function as an ECal module in the measurement environment. This capability is particularly useful when making multi-port and multi-path measurements, as it greatly simplifies calibrations for these types of measurements. The CalPods as ECal feature allows a one-port calibration to be performed on each port of a multi-port DUT. Then with any two one-port calibrations, and one unknown thru path measurement, the corresponding full two-port 12 term error correction model can be determined for that corresponding thru path.
Interested in a 85531B?
Featured Resources for 85531B Temp Characterized CalPod, 20 GHz
Want help or have questions?