What are you looking for?
85133D Semi-Rigid Cable Set, 2.4 mm
Achieve phase stability with these 53-cm cables when a DUT is connected between cable ends
Starting from
Achieve phase stability with these 53-cm cables when a DUT is connected between cable ends.
Highlights
- One 2.4 mm (f) to 2.4 mm (m), 53 cm, 21 inches, p/n 85133-60001
- One 2.4 mm (f) to 2.4 mm (f), 53 cm, 21 inches, p/n 85133-60002
The Keysight 85133D is a 53 cm (21 in) long1 semi-rigid cable set composed of a 2.4 mm female2 to PSC-2.4 mm female connector and a 2.4 mm female2 to 2.4 mm male connector. Cable frequency range is dc to 50 GHz with a return loss of 15 dB or better. Insertion loss is 0.55 * sqrt (f) + 0.2, where f is frequency in GHz, for the test port connector and 3.7 dB at maximum frequency for the device connector. Phase stability of semi-rigid/flexible cables is specified with a 90 degree bend using a 4 to 3 inch radius. Stability1 of the Keysight 85133D is less than 0.06 dB and phase is 0.16*f, where f is frequency in GHz.
1 Cable length and stability are supplemental characteristics.
2 Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.
Extend the Capabilities of Your Product
Want help or have questions?