Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
84905M Programmable Step Attenuator, 50 GHz, 60 dB, 10 dB Steps
Offers a compact, rugged design with attenuator range of 0 to 60 dB in 10 dB steps and exceptionally low insertion loss
Starting from
HIGHLIGHTS
Keysight now offers a family of higher-frequency attenuators for communications and aerospace applications. Combining low insertion loss with long life and excellent repeatability, these attenuators safeguard your test platform from failures, recalibration, downtime, and lost production.
The Keysight 84905M is a programmable step attenuator with an attenuation range of 0 to 60 dB in 10 dB steps.
Superior RF Performance
- frequency range: DC to 50 GHz
- insertion loss at 0 dB: 0.6 dB + 0.03 dB / GHz (DC to 40 GHz), 2.6 (to 50 GHz)
- maximum SWR: 1.25 to 12.4 GHz, 1.5 to 34 GHz, 1.7 to 40 GHz, 2.6 to 50 GHz
Repeatability and Life Span
- repeatability life: 0.03 dB (typical)
- 5 million cycles per section
Power Handling
- maximum RF input power: 1 W (average), 50 W (peak)
Features
- connector type: choice of 2.4 mm female, 2.4 mm male / female
- programming connector: 10-pin sockets
Interested in an 84905M?
Featured Resources
Want help or have questions?