What are you looking for?
8474E Planar-Doped Barrier Diode Detector, 0.01 to 50 GHz
Protect against ESD damage while ensuring broadband flatness and excellent square-law response
Starting from
Highlights
Superior RF performance
- Frequency response: ± 0.4 dB to 26.5 GHz, ± 0.6 dB to 40 GHz, ± 1.0 dB to 50 GHz
- Maximum SWR: 1.2 to 26.5 GHz, 1.6 to 40 GHz, 2.8 to 50 GHz
- Low level sensitivity: > 0.4 mV/uW to 40 GHz, > 0.34 mV/uW to 50 GHz
- Maximum operating input power: 200 mW
- Typical short-term maximum input power (< 1 minute): 1 W
- Output polarity: negative
- Input connector: 2.4 mm male
- Output connector: SMC male
The Keysight 8474E is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element. It features extremely flat frequency response over its entire band of operation and very good frequency response stability versus temperature. The Keysight 8474E is also very rugged with high resistance to ESD damage. The Keysight 8474E detector is available with a 2.4-mm (0.01 to 50 GHz) connector. This detector offers the options for optimal square-law loads (Option 102) and for positive polarity output (Option 103). No matched response option is available because the unit-to-unit frequency response tracking of this device is typically better than plus or minus 0.3 dB.
Interested in a 8474E?
Featured Resources
Want help or have questions?