What are you looking for?
83018A Microwave System Amplifier, 2 GHz to 26.5 GHZ
Recover system losses and boost available power in RF and microwave ATE systems
Starting from
HIGHLIGHTS
Superior RF performance
- Gain of more than 27dB (to 20GHz), 23 (to 26.5GHz)
- P1dB of more than 22dBm (to 20GHz),17dBm (to 26.5GHz)
- Noise figure of less than 10dB to 20GHz,13 to 26.5GHz (typ)
Connectors Type
- Rf connectors: 3.5mm(f)
- DC Detector output connector: BNC (f)
Bias Option
- +12V@2A,-12V@50mA
- Works with 87421A 25 W Power Supply
The Keysight 83018A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 2 to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies. The standard Keysight 83018A includes internal directional detectors for external leveling applications. With excellent noise figure relative to its broad bandwidth and high gain, this amplifier significantly improves system noise figure and dynamic range. The Keysight 83018A comes equipped with a low profile heat sink, an integral mounting bracket, and a two-meter dc power supply cable. Thermal characteristics and power supply design allow fast, easy integration into most measurement systems.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
Interested in a 83018A?
Featured Resources for 83018A Microwave System Amplifier, 2 GHz to 26.5 GHZ
Want help or have questions?