16494A is suitable for low current applications down to the sub fA level. It supports a maximum voltage/current of 200 V / 1A DC.

Highlights

Cable length (options):

  • 16494A-001: 1.5 m
  • 16494A-002: 3.0 m
  • 16494A-003: 0.8 m
  • 16494A-004: 0.4 m
  • 16494A-005: 4.0 m

Extend the Capabilities of Your Product

Want help or have questions?