Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11921H Adapter, 1.0 mm (f) To 1.85 mm (m), DC To 67 GHz
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
Starting from
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
Highlights
The Keysight 11921H precision 1.85 millimeter coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms impedance and frequency range from DC to 67 GHz.
- Measurement accuracy and versatility for 110 GHz, 1 mm test systems
- Ease of use for on-wafer and coaxial measurements
- Insertion loss: 0.5 dB
- Return loss: 20 dB
- Maximum CW power: 10 W
- Repeatability: -35 dB (1.0 mm); -40 dB (1.85 mm)
Extend the Capabilities of Your Product
Want help or have questions?