What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11904C Adapter, 2.4 mm (m) to 2.92 mm (f), DC to 40 GHz
Features superior RF performance with > 24 dB return loss and -40 dB repeatability
Starting from
Features superior RF performance with > 24 dB return loss and -40 dB repeatability.
Highlights
The Keysight 11904C is a metrology-grade, 2.4 mm male-to-2.92 mm female adapter with DC to 40 GHz operation. It is 13.3 mm in length and has a diameter of 9 mm.
Superior RF Performance
- Return loss: > 24 dB
- Repeatability: -40 dB
Features
- Electrical length: 11.3 mm (0.45 in)
- Overall length: 13.3 mm (0.52 in)
- Diameter: 9.0 mm (0.35 in)
Extend the Capabilities of Your Product
Want help or have questions?