Options

For more details: View Configuration Guide

U2004A-1A7Calibration + Uncertainties + Guardbanding (Not Accredited) 
U2004A-A6JANSI Z540-1-1994 Calibration 
U2004A-100Type-N (male) connector 
U2000A-202Power meter and power sensor soft carrying case (backpack) (405 mm Long x 270 mm Width x 175 mm Height) 
U2000A-201USB/LAN power sensors hard transit case (500 mm Long x 399 mm Width x 138 mm Height) 
U2000A-203Power sensor holster (104 mm Long x 50 mm Width x 39 mm Height) 
U2000A-204USB/LAN power sensors soft carrying pouch (210 mm Long x 150 mm Width x 70 mm Height) 
U2031APower Sensor cable; 5-ft (1.5m) 
U2031BPower Sensor cable; 10-ft (3m) 
U2031CPower Sensor cable; 16.4-ft (5m) 
U2032ATrigger cable BNC male to SMB female 50ohm, 1.5meter length 
U2000A-303Power sensor cable; 16.4-ft (5m) 
U2000A-302Power sensor cable; 10-ft (3m) 
U2000A-301Power sensor cable; 5-ft (1.5m) 

Services and Software Licenses Services

For more details: View Configuration Guide

KeysightCare is available for this product. Learn More

R-55D-001-5ZUKeysightCare Technical Support - Upgrade to 5 years 
R-51B-001-ZReturn to Keysight Warranty - 3 years. 
R-51B-001-5ZExtended Warranty - Return to Keysight - 5 years 
R-50C-011-3Calibration Plan - Return to Keysight - 3 years 
R-50C-011-5Calibration Plan - Return to Keysight - 5 years 
R-50C-016-3Keysight Calibration + Uncertainties + Guardbanding - 3 years 
R-50C-016-5Keysight Calibration + Uncertainties + Guardbanding - 5 years 
Finland