Options

Analysis Software Applications with support

D9010ASIAAdvanced Signal Integrity Software (EQ, InfiiniSimAdv, Crosstalk) for MXR/EXR/S-Series 
D9010DMBADe-embedding Software (Precision Probe, InfiiniSim Basic) 
D9010JITAEZJIT Complete - Jitter, Vertical and Phase Noise Analysis Software 
D9011PAMAPulse Amplitude Modulation PAM-N Analysis Software for MXR/EXR/S-Series 
D9010POWAPower Integrity Analysis Software 
D9010PWRAPower Supply Test Software for Infiniium Oscilloscopes 
D9010UDAAUser Defined Application Software 

Software, Protocol Applications with support

D9010AUTPAutomotive Protocol Decode/Trigger Software (CAN, CAN-FD, CAN-XL, LIN, FlexRay, SENT) 
D9010EMBPEmbedded Protocol Decode/Trigger Software (USB2.0, eUSB2, 10/100 ETH, PCIe 2/1 ...) 
D9010LSSPLow Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...) 
D9010MCDPMIPI CSI and DSI Protocol Decode/Trigger Software (C-PHY and D-PHY) 
D9010MILPMilitary Protocol Decode/Trigger Software (ARINC 429, MIL-STD 1553, SpaceWire) 
D9010MPLPLow Speed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI) 
D9010MPMPMIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC) 
D9010PCIPAdvanced PCIe Protocol Decode/Trigger Software (PCIe 6/5/4/3/2/1, SATA/SAS) 
D9010USBPUSB4v2, USB4, USB 3.x, and eUSB2 Protocol Decode/Trigger Software 
D9011BDLPBasic Infiniium Protocol Decode/Trigger Bundle 
D9020AUTPHigh Speed Automotive Protocol Decode/Trigger Software (100BASE-T1, 1000BASE-T1, 10Base-T1S) 

Software, Compliance Applications with support

AE6910TAutomotive Ethernet Tx Compliance Software 10M to 5GBASE-T1 
D9010CPHCMIPI C-PHY Tx Compliance Software 
D9010ETHCEthernet Tx Compliance Software (Ethernet, EEE) 
D9010USBCUSB 2.0 Tx Compliance Software 
D9010XAUCXAUI Tx Compliance Software 
D9020DPHCMIPI D-PHY Tx Compliance Software 
D9040PCICPCI Express Tx Compliance Software 
D9030DPHCMIPI D-PHY Tx Compliance Software 

Accessories

MXR2RACKRackmount Kit for Infiniium MXR-Series, 8U 

Services and Software Licenses Services

KeysightCare is available for this product. Learn More

KeysightCare Service Plan OC.

R-55A-001-2KeysightCare Assured - Extend to 2 years (includes Return to Keysight Extended Warranty) 
R-55A-001-3KeysightCare Assured - Extend to 3 years (includes Return to Keysight Extended Warranty) 
R-55A-001-5KeysightCare Assured - Extend to 5 years (includes Return to Keysight Extended Warranty) 
R-55C-001-2KeysightCare Calibration - calibration of choice and technical support with priority TAT - 2 years 
R-55C-001-3KeysightCare Calibration - calibration of choice and technical support with priority TAT - 3 years 
R-55C-001-5KeysightCare Calibration - calibration of choice and technical support with priority TAT - 5 years 

Return to service center warranty and service plan

R-51B-001-CReturn to Keysight Warranty - 1 year. 
R-51B-001-3CExtended Warranty - Return to Keysight - 3 years 
R-51B-001-5CExtended Warranty - Return to Keysight - 5 years 

Calibration service plan

R-50C-011-3Calibration Plan - Return to Keysight - 3 years 
R-50C-011-5Calibration Plan - Return to Keysight - 5 years 
R-50C-011-MU-3Keysight Calibration + Uncertainties - 3 years 
R-50C-011-MU-5Keysight Calibration + Uncertainties - 5 years 
R-50C-016-3Keysight Calibration + Uncertainties + Guardbanding - 3 years 
R-50C-016-5Keysight Calibration + Uncertainties + Guardbanding - 5 years 
Finland