What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
83711B, 83712B, 83731B, 83732B Signal Generator VXI Plug and Play Driver
The VXIplug&play driver for 83711B and 83712B Synthesized CW Generators and 83731B and 83732B Synthesized Signal Generators. Programming with this driver does not depend upon an I/O library specific to your brand of HP-IB/GPIB interface, thus your programming code becomes much more portable. The Visual Basic and Visual C++/Borland C++ Programming Examples using this driver are built-in to the Windows Help file for the driver. The driver is compatible with all of the following programming environments:
- Microsoft Visual Basic Version 4.0 or higher
- Microsoft Visual C++ Version 4.0 or higher
- Borland C++ Version 4.5 or higher
- HP VEE Version 3.2 or higher
- National Instruments LabWindows/CVI Version 4.0.1 or higher
- National Instruments LabVIEW Version 4.0.1 or higher
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2004-08-24 | A.01.00 | Software file available for download... |
Release Date | Version |
---|---|
2004-08-24 | A.01.00 |
Version Description |
---|
Software file available for download... |
How to Download
- Click the Download button
- Save the file to your PC
How to Install
- Unzip the file
- Follow the prompts
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows NT
- Windows 95/98
- Windows 3.1
Prerequisites
The driver requires a VISA-compatible HP-IB/GPIB interface and the VISA I/O Library Version 1.1 or higher.
Supported Instruments
- 83711B, 83712B, 83731B, 83732B
No previous versions available
SHOW MORE