This software manages your optical application programs on your PC. It will show you what is installed and if there are newer installations available on the Keysight server. The installation is completed through a step by step guide. By having this program on your PC, you can use it to check for new updates as well as additional optical application programs available

Some software packages require purchase of a license. 

A free evaluation license can be requested for:

Photonic Applications Package Manager
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2022-05-09 3.4.1.6 Important updates to the Troubleshooting section in the Help page
Release Date Version
2022-05-09 3.4.1.6
Version Description
Important updates to the Troubleshooting section in the Help page

How to Download

  1. Click the Download button.
  2. Save file to your PC.

How to Install

  1. Unzip the file.
  2. Run the executable.
  3. For packages requiring N77001xxC licenses, the Pathwave License Manager can be downloaded and installed using this Package Manager.
  4. The Host ID for the N7700xxxC licenses is the PC Ethernet (MAC) address (12 characters). You can get a list of all Ethernet addresses present on a machine (and additional information on those) using “getmac /v /fo list” and “ipconfig /all” from a Command Prompt window. Make sure to select an Ethernet address that will be available all the time (not belonging to some virtual Machine or some removable device, such as a docking station). Hyphens or spaces should not be included.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows
  • Some packages require specific Windows version

Prerequisites

  • Information Not Available

Supported Instruments

  • 816x Series, N77 Series, N4391A, N4392A, M8195A, M8196A

How to Download

  1. Click the Download button.
  2. Save file to your PC.

How to Install

  1. Unzip the file.
  2. Run the executable.
  3. For packages requiring N77001xxC licenses, the Pathwave License Manager can be downloaded and installed using this Package Manager.
  4. The Host ID for the N7700xxxC licenses is the PC Ethernet (MAC) address (12 characters). You can get a list of all Ethernet addresses present on a machine (and additional information on those) using “getmac /v /fo list” and “ipconfig /all” from a Command Prompt window. Make sure to select an Ethernet address that will be available all the time (not belonging to some virtual Machine or some removable device, such as a docking station). Hyphens or spaces should not be included.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows
  • Some packages require specific Windows version

Prerequisites

  • Information Not Available

Supported Instruments

  • 816x Series, N77 Series, N4391A, N4392A, M8195A, M8196A

How to Download

  1. Click the Download button.
  2. Save file to your PC.

How to Install

  1. Unzip the file.
  2. Run the executable.
  3. For packages requiring N77001xxC licenses, the Pathwave License Manager can be downloaded and installed using this Package Manager.
  4. The Host ID for the N7700xxxC licenses is the PC Ethernet (MAC) address (12 characters). You can get a list of all Ethernet addresses present on a machine (and additional information on those) using “getmac /v /fo list” and “ipconfig /all” from a Command Prompt window. Make sure to select an Ethernet address that will be available all the time (not belonging to some virtual Machine or some removable device, such as a docking station). Hyphens or spaces should not be included.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows
  • Some packages require specific Windows version

Prerequisites

  • Information Not Available

Supported Instruments

  • 816x Series, N77 Series, N4391A, N4392A, M8195A, M8196A
SHOW MORE