Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2023-10-03 E.06.01 - Fixed a defect that caused GPIB timeout while reading power from power sensor in Power Level Accuracy test for UUTs without a step attenuator. - Fixed a defect that caused IQ Carrier and Image Suppression test to report all test points as Failed, even when the measured value was within specification
Release Date Version
2023-10-03 E.06.01
Version Description
- Fixed a defect that caused GPIB timeout while reading power from power sensor in Power Level Accuracy test for UUTs without a step attenuator. - Fixed a defect that caused IQ Carrier and Image Suppression test to report all test points as Failed, even when the measured value was within specification

How to Download

  • Close all applications.
  • Download application .exe file to the PC desktop.

How to Install

  1. Download the Setup.exe file to the PC desktop.
  2. Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
  3. Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.

Licensing

  • Requires a License
    To obtain a key contact your local Keysight Technologies Sales Representative.

Supporting Documentation

Installs on: PC

Operating System

  • Windows 10

Minimum Requirements to Run TME N78xxA Application Software:
 

  • TME revision E.03.91 or higher
  • Check individual N78xxA Application’s ReadMe files for specific requirements

Supported Instruments

  • M9380A, M9381A, M9300A, M9389A, M9383A
Belgium